2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

101460022

Expand Table
EN
1/5
Number of teeth
Z
de
DE [mm]
dp
DP [mm]
Order number
CNSORDERNO
dm
DM [mm]
D1
D1 [mm]
A
A [mm]
KG [kg]
B1
B1 [mm]
C
C [mm]
r3
R3 [mm]
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
12
216.0
196.29
101460012
133
30
80
10.91
29.4
6
51
13
235.0
212.29
101460013
145
30
80
13.05
29.4
6
51
14
251.0
228.29
101460014
145
30
80
14.25
29.4
6
51
15
267.0
244.30
101460015
145
30
80
15.53
29.4
6
51
16
283.0
260.40
101460016
160
30
90
19.87
29.4
6
51
17
299.0
276.46
101460017
160
30
90
21.35
29.4
6
51
18
315.0
292.55
101460018
160
30
90
22.92
29.4
6
51
19
331.0
308.66
101460019
160
30
90
24.53
29.4
6
51
20
347.0
324.71
101460020
180
40
90
28.50
29.4
6
51
21
363.0
340.82
101460021
180
40
90
30.36
29.4
6
51
22
379.0
356.98
101460022
*180
40
90
32.31
29.4
6
51
23
396.0
373.08
101460023
*180
40
90
34.36
29.4
6
51
24
412.0
389.18
101460024
*180
40
90
36.50
29.4
6
51
25
428.0
405.33
101460025
*180
40
90
38.74
29.4
6
51
26
444.0
421.44
101460026
*180
40
90
41.07
29.4
6
51
28
476.0
453.69
101460028
*180
40
90
46.01
29.4
6
51
30
508.0
486.00
101460030
*180
40
90
51.34
29.4
6
51
32
541.0
518.27
101460032
*200
40
90
59.89
29.4
6
51
35
589.0
566.71
101460035
*200
40
90
69.16
29.4
6
51
Show compressed display (30 products)
Order number101460022
ShorttextSprockets for roller chains - DIN 8187 - ISO 606
Latest change24.11.2025 08:18:45
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Standards

DIN-8x-81x-DIN 8187 DIN 8187
ISO-6x-60x-ISO 606 ISO 606